#include <zid.h>
Data Fields | |
uint8_t | CountryCode |
uint8_t | DescriptorSpec [aplcMaxNonStdDescCompsPerHID][aplcMaxNonStdDescCompSize+4] |
uint16_t | DeviceReleaseNumber |
uint8_t | DeviceSubclass |
uint8_t | NumDescriptors |
uint8_t | NumEndpoints |
uint8_t | NumNullReports |
uint8_t | NumStdDescriptors |
uint16_t | ParserVersion |
uint8_t | PollInterval |
uint16_t | ProductId |
uint8_t | ProtocolCode |
zid_report_desc_t | StdDescriptorList [aplcMaxStdDescCompsPerHID] |
uint8_t | TapSupportProperties [4] |
uint8_t | TouchSensorProperties [7] |
uint16_t | VendorId |
uint8_t hid_attr_tag::CountryCode |
uint8_t hid_attr_tag::DescriptorSpec[aplcMaxNonStdDescCompsPerHID][aplcMaxNonStdDescCompSize+4] |
uint16_t hid_attr_tag::DeviceReleaseNumber |
uint8_t hid_attr_tag::DeviceSubclass |
uint8_t hid_attr_tag::NumDescriptors |
uint8_t hid_attr_tag::NumEndpoints |
uint8_t hid_attr_tag::NumNullReports |
uint8_t hid_attr_tag::NumStdDescriptors |
uint16_t hid_attr_tag::ParserVersion |
uint8_t hid_attr_tag::PollInterval |
uint16_t hid_attr_tag::ProductId |
uint8_t hid_attr_tag::ProtocolCode |
zid_report_desc_t hid_attr_tag::StdDescriptorList[aplcMaxStdDescCompsPerHID] |
uint8_t hid_attr_tag::TapSupportProperties[4] |
uint8_t hid_attr_tag::TouchSensorProperties[7] |
uint16_t hid_attr_tag::VendorId |