Microchip® Advanced Software Framework

time.c File Reference

Timing routines implementation.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "time.h"

Functions

uint32_t appTimeGet (void)
 
void appTimeInit (void)
 
static uint32_t gettime (void)
 
void hw_overflow_cb (void)
 

Variables

volatile uint16_t sys_time
 

uint32_t appTimeGet ( void  )
void appTimeInit ( void  )
static uint32_t gettime ( void  )
inlinestatic

volatile uint16_t sys_time