Functions | |
void | app_alert (void) |
application failure indication More... | |
int | main (void) |
Main function of the Serial Bridge application. More... | |
int main | ( | void | ) |
Main function of the Serial Bridge application.
Main function.
The SAM3X_EK, SAM3X Arduino board and SAM4C_EK use two bytes length internal address EEPROM.
References board_init(), cpu_irq_enable, delay_init, serial_bridge_handler(), serial_bridge_init(), and sysclk_init().