#include <nand_flash_model.h>
Data Fields | |
uint16_t | block_size_in_kilobytes |
uint8_t | device_id |
uint16_t | device_size_in_megabytes |
uint8_t | options |
uint16_t | page_size_in_bytes |
struct nand_flash_spare_scheme * | scheme |
uint16_t nand_flash_model::block_size_in_kilobytes |
uint8_t nand_flash_model::device_id |
Referenced by nand_flash_model_find(), and nand_flash_model_get_device_id().
uint16_t nand_flash_model::device_size_in_megabytes |
uint8_t nand_flash_model::options |
Referenced by nand_flash_model_copy_back(), and nand_flash_model_get_data_bus_width().
uint16_t nand_flash_model::page_size_in_bytes |
struct nand_flash_spare_scheme* nand_flash_model::scheme |
Referenced by nand_flash_model_get_scheme().