Referenced by afec_get_pdc_base(), arp_timer(), cgi_search(), create_dsp_task(), create_gfx_task(), create_qtouch_task(), create_webserver_task(), DACC_Handler(), dhcp_arp_reply(), dhcp_bind(), dhcp_check(), dhcp_cleanup(), dhcp_coarse_tmr(), dhcp_create_msg(), dhcp_delete_msg(), dhcp_fine_tmr(), dhcp_inform(), dhcp_option_trailer(), dhcp_parse_reply(), dhcp_recv(), dhcp_set_struct(), dhcp_start(), dhcp_stop(), dhcp_timer_coarse(), dhcp_timer_fine(), etharp_arp_input(), etharp_find_addr(), etharp_find_entry(), etharp_free_entry(), etharp_output(), etharp_query(), etharp_raw(), etharp_update_arp_entry(), ethernet_configure_interface(), ethernetif_init(), ethernetif_input(), FreeRTOS_CLIGetParameter(), FreeRTOS_CLIProcessCommand(), FreeRTOS_CLIRegisterCommand(), fs_open(), get_ext(), gmac_low_level_output(), gmac_rx_populate_queue(), http_accept(), http_close_conn(), http_poll(), http_recv(), icmp_input(), icmp_send_response(), if(), ili93xx_disable_scroll(), ili93xx_display_off(), ili93xx_display_on(), inet_chksum_pbuf(), inet_chksum_pseudo(), inet_chksum_pseudo_partial(), ip_frag(), ip_frag_free_pbuf_custom_ref(), ip_input(), ip_output(), ip_output_if(), ip_reass(), ip_reass_chain_frag_into_datagram_and_validate(), ip_reass_dequeue_datagram(), ip_reass_enqueue_new_datagram(), ip_reass_free_complete_datagram(), ip_reass_remove_oldest_datagram(), ip_reass_timer(), ip_reass_tmr(), ip_route(), ipaddr_ntoa_r(), ipfrag_free_pbuf_custom(), mem_free(), mem_malloc(), mem_trim(), memp_free(), memp_init(), netif_add(), netif_find(), netif_init(), netif_remove(), netif_set_default(), netif_set_ipaddr(), pbuf_alloc(), pbuf_alloced_custom(), pbuf_cat(), pbuf_clen(), pbuf_coalesce(), pbuf_copy(), pbuf_copy_partial(), pbuf_dechain(), pbuf_free(), pbuf_free_ooseq(), pbuf_get_at(), pbuf_header(), pbuf_memcmp(), pbuf_realloc(), pbuf_ref(), pbuf_strstr(), pbuf_take(), pmc_sleep(), prvAllocateTCBAndStack(), prvCopyDataToQueue(), prvHeapInit(), prvHelpCommand(), prvInitialiseTaskLists(), prvInitialiseTCBVariables(), pvPortMalloc(), raw_input(), raw_new(), raw_remove(), raw_sendto(), stdio_serial_init(), sys_timeouts_init(), tcp_abandon(), tcp_alloc(), tcp_bind(), tcp_close_shutdown(), tcp_connect(), tcp_create_segment(), tcp_eff_send_mss(), tcp_enqueue_flags(), tcp_fasttmr(), tcp_input(), tcp_keepalive(), tcp_kill_prio(), tcp_kill_timewait(), tcp_listen_input(), tcp_listen_with_backlog(), tcp_new_port(), tcp_oos_insert_segment(), tcp_output(), tcp_output_alloc_header(), tcp_output_segment(), tcp_pbuf_prealloc(), tcp_pcb_purge(), tcp_pcb_remove(), tcp_process(), tcp_process_refused_data(), tcp_receive(), tcp_recv_null(), tcp_rexmit(), tcp_rexmit_fast(), tcp_rexmit_rto(), tcp_rst(), tcp_seg_copy(), tcp_seg_free(), tcp_segs_free(), tcp_send_empty_ack(), tcp_send_fin(), tcp_shutdown(), tcp_slowtmr(), tcp_timer_needed(), tcp_write(), tcp_write_checks(), tcp_zero_window_probe(), tcpip_tcp_timer(), twi_get_pdc_base(), udp_bind(), udp_connect(), udp_input(), udp_new(), udp_new_port(), udp_remove(), uxListRemove(), uxTaskGetTaskNumber(), vListInitialiseItem(), vPortFree(), vQueueAddToRegistry(), vQueueUnregisterQueue(), vTaskDelete(), vTaskPriorityDisinherit(), vTaskPriorityInherit(), vTaskPrioritySet(), vTaskResume(), vTaskSetTaskNumber(), vTaskStartScheduler(), vTaskSuspend(), xQueueCreateCountingSemaphore(), xQueueCreateMutex(), xQueueGenericCreate(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueGiveMutexRecursive(), xQueueReceiveFromISR(), xQueueTakeMutexRecursive(), and xTaskIsTaskSuspended().