Unit tests for ili93xx driver.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include "conf_test.h"
#include "smc.h"
#include "ili9325_regs.h"
#include "ili9341_regs.h"
Macros | |
#define | DATA_FILTER 0x00F8FCF8 |
RGB888 to RGB565 filter. More... | |
#define | ILI93XX_LCD_CS 1 |
Chip select number to be set. More... | |
Functions | |
static uint16_t | ili93xx_read_register (uint8_t uc_reg) |
Read data from LCD Register. More... | |
static uint8_t | ili93xx_read_register_byte (uint8_t uc_reg) |
int | main (void) |
Run ili93xx driver unit tests. More... | |
static void | run_test_control_setting (const struct test_case *test) |
Test control API functions. More... | |
static void | run_test_data_read_write (const struct test_case *test) |
Test data read/write API functions. More... | |
static void | run_test_init (const struct test_case *test) |
Test ili9325 initialization setting. More... | |
Variables | |
struct ili93xx_opt_t | g_ili93xx_display_opt |
#define DATA_FILTER 0x00F8FCF8 |
RGB888 to RGB565 filter.
Referenced by run_test_data_read_write().
#define ILI93XX_LCD_CS 1 |
Chip select number to be set.
Referenced by main().
|
static |
Read data from LCD Register.
reg | Register address. |
References LCD_IR(), and LCD_RD().
Referenced by run_test_control_setting(), and run_test_init().
|
static |
References LCD_IR(), and LCD_RD().
Referenced by run_test_init().
int main | ( | void | ) |
Run ili93xx driver unit tests.
Enable peripheral clock
Configure SMC interface for Lcd
Define all the test cases
Put test case addresses in an array
Define the test suite
Run all tests in the test suite
Busy-wait forever.
References uart_rs232_options::baudrate, board_init(), CONF_TEST_BAUDRATE, CONF_TEST_CHARLENGTH, CONF_TEST_PARITY, CONF_TEST_STOPBITS, CONF_TEST_USART, CONSOLE_UART_ID, DEFINE_TEST_ARRAY, DEFINE_TEST_CASE, DEFINE_TEST_SUITE, ILI93XX_LCD_CS, pmc_enable_periph_clk(), run_test_control_setting(), run_test_data_read_write(), run_test_init(), smc_set_cycle_timing(), smc_set_mode(), smc_set_pulse_timing(), smc_set_setup_timing(), stdio_serial_init(), sysclk_enable_peripheral_clock(), sysclk_init(), and test_suite_run().
|
static |
Test control API functions.
This test call the control API functions and check the setting value.
test | Current test case. |
Test1: Check the ili93xx_display_on() function
References DEVICE_TYPE_ILI9325, DEVICE_TYPE_ILI9341, ILI9325_DISP_CTRL1, ILI9325_DISP_CTRL1_BASEE, ILI9325_DISP_CTRL1_D, ILI9325_DISP_CTRL1_DTE, ILI9325_DISP_CTRL1_GON, ILI9341_CMD_READ_DISP_STATUS, ili93xx_device_type(), ili93xx_display_on(), ili93xx_read_register(), LCD_IR(), LCD_RD(), and test_assert_true.
Referenced by main().
|
static |
Test data read/write API functions.
This test call the data read/write API functions and check the data consistence.
test | Current test case. |
Test1: Check the one pixel read/write function
References COLOR_SKYBLUE, DATA_FILTER, ili93xx_draw_pixel(), ili93xx_get_pixel(), ili93xx_set_foreground_color(), and test_assert_true.
Referenced by main().
|
static |
Test ili9325 initialization setting.
This test call the initialization function and check the setting value.
test | Current test case. |
Test1: Check the initialize function
Switch off backlight
Initialize LCD
Set backlight level
Check the important none zero setting registers
References AAT31XX_AVG_BACKLIGHT_LEVEL, aat31xx_disable_backlight(), aat31xx_set_backlight(), ili93xx_opt_t::background_color, COLOR_BLACK, COLOR_BLUE, COLOR_WHITE, DEVICE_TYPE_ILI9325, DEVICE_TYPE_ILI9341, ili93xx_opt_t::foreground_color, g_ili93xx_display_opt, ILI9325_BASE_IMG_DISP_CTRL, ILI9325_DISP_CTRL1, ILI9325_DISP_CTRL1_D, ILI9325_DISP_CTRL1_DTE, ILI9325_DISP_CTRL1_GON, ILI9325_DISP_CTRL2, ILI9325_DRIVER_OUTPUT_CTRL1, ILI9325_DRIVER_OUTPUT_CTRL1_SS, ILI9325_DRIVER_OUTPUT_CTRL2, ILI9325_DRIVER_OUTPUT_CTRL2_GS, ILI9325_DRIVER_OUTPUT_CTRL2_NL, ILI9325_ENTRY_MODE, ILI9325_ENTRY_MODE_BGR, ILI9325_ENTRY_MODE_DFM, ILI9325_ENTRY_MODE_ID, ILI9325_ENTRY_MODE_TRI, ILI9325_FRAME_RATE_AND_COLOR_CTRL, ILI9325_LCD_DRIVING_CTRL, ILI9325_PANEL_INTERFACE_CTRL1, ILI9325_PANEL_INTERFACE_CTRL2, ILI9325_PANEL_INTERFACE_CTRL4, ILI9325_POWER_CTRL2, ILI9325_POWER_CTRL3, ILI9325_POWER_CTRL4, ILI9325_POWER_CTRL7, ILI9341_CMD_READ_DISP_IMAGE_FORMAT, ILI9341_CMD_READ_DISP_MADCTRL, ILI9341_CMD_READ_DISP_PIXEL_FORMAT, ILI9341_CMD_READ_DISP_POWER_MODE, ILI9341_CMD_READ_DISP_SIGNAL_MODE, ili93xx_device_type(), ili93xx_draw_filled_rectangle(), ili93xx_init(), ILI93XX_LCD_HEIGHT, ILI93XX_LCD_WIDTH, ili93xx_read_register(), ili93xx_read_register_byte(), ili93xx_set_foreground_color(), test_assert_true, ili93xx_opt_t::ul_height, and ili93xx_opt_t::ul_width.
Referenced by main().
struct ili93xx_opt_t g_ili93xx_display_opt |
Referenced by run_test_init().