Controller Area Network (CAN) driver module for SAM.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include "can.h"
Data Structures | |
struct | can_bit_timing_t |
Macros | |
#define | CAN_BAUDRATE_MAX_DIV 128 |
The max value for CAN baudrate prescale. More... | |
#define | CAN_BIT_IPT 2 |
#define | CAN_BIT_SYNC 1 |
Define the fixed bit time value. More... | |
#define | CAN_MAX_TQ_NUM 25 |
#define | CAN_MIN_TQ_NUM 8 |
Define the scope for TQ. More... | |
#define | CAN_TIMEOUT 100000 |
#define | TIMEMARK_MASK 0x0000ffff |
Define the timemark mask. More... | |
Functions | |
void | can_disable (Can *p_can) |
Disable CAN Controller. More... | |
void | can_disable_autobaud_listen_mode (Can *p_can) |
Disable CAN Controller autobaud/listen mode. More... | |
void | can_disable_interrupt (Can *p_can, uint32_t dw_mask) |
Disable CAN interrupt. More... | |
void | can_disable_low_power_mode (Can *p_can) |
Disable CAN Controller low power mode. More... | |
void | can_disable_overload_frame (Can *p_can) |
CAN Controller won't generate overload frame. More... | |
void | can_disable_time_triggered_mode (Can *p_can) |
Disable CAN Controller time triggered mode. More... | |
void | can_disable_timer_freeze (Can *p_can) |
Disable CAN Controller timer freeze. More... | |
void | can_disable_tx_repeat (Can *p_can) |
Disable CAN Controller transmit repeat function. More... | |
void | can_enable (Can *p_can) |
Enable CAN Controller. More... | |
void | can_enable_autobaud_listen_mode (Can *p_can) |
Enable CAN Controller autobaud/listen mode. More... | |
void | can_enable_interrupt (Can *p_can, uint32_t dw_mask) |
Enable CAN interrupt. More... | |
void | can_enable_low_power_mode (Can *p_can) |
Enable CAN Controller low power mode. More... | |
void | can_enable_overload_frame (Can *p_can) |
CAN Controller will generate an overload frame after each successful reception for mailboxes configured in Receive mode, Producer and Consumer. More... | |
void | can_enable_time_triggered_mode (Can *p_can) |
Enable CAN Controller time triggered mode. More... | |
void | can_enable_timer_freeze (Can *p_can) |
Enable CAN Controller timer freeze. More... | |
void | can_enable_tx_repeat (Can *p_can) |
Enable CAN Controller transmit repeat function. More... | |
uint32_t | can_get_internal_timer_value (Can *p_can) |
Get the 16-bit free-running internal timer count. More... | |
uint32_t | can_get_interrupt_mask (Can *p_can) |
Get CAN Interrupt Mask. More... | |
uint8_t | can_get_rx_error_cnt (Can *p_can) |
Get CAN receive error counter. More... | |
uint32_t | can_get_status (Can *p_can) |
Get CAN status. More... | |
uint32_t | can_get_timestamp_value (Can *p_can) |
Get CAN timestamp register value. More... | |
uint8_t | can_get_tx_error_cnt (Can *p_can) |
Get CAN transmit error counter. More... | |
void | can_global_send_abort_cmd (Can *p_can, uint8_t uc_mask) |
Send global abort request. More... | |
void | can_global_send_transfer_cmd (Can *p_can, uint8_t uc_mask) |
Send global transfer request. More... | |
uint32_t | can_init (Can *p_can, uint32_t ul_mck, uint32_t ul_baudrate) |
Initialize CAN controller. More... | |
uint32_t | can_mailbox_get_status (Can *p_can, uint8_t uc_index) |
Get status of the mailbox. More... | |
void | can_mailbox_init (Can *p_can, can_mb_conf_t *p_mailbox) |
Initialize the mailbox in different mode and set up related configuration. More... | |
uint32_t | can_mailbox_read (Can *p_can, can_mb_conf_t *p_mailbox) |
Read receive information for the mailbox. More... | |
void | can_mailbox_send_abort_cmd (Can *p_can, can_mb_conf_t *p_mailbox) |
Send single mailbox abort request. More... | |
void | can_mailbox_send_transfer_cmd (Can *p_can, can_mb_conf_t *p_mailbox) |
Send single mailbox transfer request. More... | |
void | can_mailbox_set_timemark (Can *p_can, uint8_t uc_index, uint16_t us_cnt) |
Configure the timemark for the mailbox. More... | |
uint32_t | can_mailbox_tx_remote_frame (Can *p_can, can_mb_conf_t *p_mailbox) |
Require to send out a remote frame. More... | |
uint32_t | can_mailbox_write (Can *p_can, can_mb_conf_t *p_mailbox) |
Prepare transmit information and write them into the mailbox. More... | |
void | can_reset_all_mailbox (Can *p_can) |
Reset the eight mailboxes. More... | |
void | can_reset_internal_timer (Can *p_can) |
Reset the internal free-running 16-bit timer. More... | |
static uint32_t | can_set_baudrate (Can *p_can, uint32_t ul_mck, uint32_t ul_baudrate) |
Configure CAN baudrate. More... | |
void | can_set_timestamp_capture_point (Can *p_can, uint32_t ul_flag) |
Configure the timestamp capture point, at the start or the end of frame. More... | |
Variables | |
const can_bit_timing_t | can_bit_time [] |
Values of bit time register for different baudrates, Sample point = ((1 + uc_prog + uc_phase1) / uc_tq) * 100%. More... | |
#define CAN_BAUDRATE_MAX_DIV 128 |
The max value for CAN baudrate prescale.
Referenced by can_set_baudrate().
#define CAN_BIT_IPT 2 |
#define CAN_BIT_SYNC 1 |
Define the fixed bit time value.
#define CAN_MAX_TQ_NUM 25 |
Referenced by can_set_baudrate().
#define CAN_MIN_TQ_NUM 8 |
Define the scope for TQ.
Referenced by can_set_baudrate().
#define CAN_TIMEOUT 100000 |
Referenced by can_init().
#define TIMEMARK_MASK 0x0000ffff |
Define the timemark mask.
Referenced by can_mailbox_set_timemark().
|
static |
Configure CAN baudrate.
p_can | Pointer to a CAN peripheral instance. |
ul_mck | The input main clock for the CAN module. |
ul_baudrate | Baudrate value (kB/s), allowed values: 1000, 800, 500, 250, 125, 50, 25, 10, 5. |
Set | the baudrate successfully or not. |
References CAN_BAUDRATE_MAX_DIV, can_disable(), CAN_MAX_TQ_NUM, CAN_MIN_TQ_NUM, can_bit_timing_t::uc_phase1, can_bit_timing_t::uc_phase2, can_bit_timing_t::uc_prog, and can_bit_timing_t::uc_sjw.
Referenced by can_init().
const can_bit_timing_t can_bit_time[] |
Values of bit time register for different baudrates, Sample point = ((1 + uc_prog + uc_phase1) / uc_tq) * 100%.