LCDCA controller configuration structure.
#include <lcdca.h>
Data Fields | |
int8_t | contrast |
Contrast setting. More... | |
uint8_t | duty_type |
Duty type selection. More... | |
uint8_t | fc0 |
Frame Counter 0. More... | |
uint8_t | fc1 |
Frame Counter 1. More... | |
uint8_t | fc2 |
Frame Counter 2. More... | |
uint8_t | lcd_clkdiv |
Prescale clock source divider. More... | |
bool | lcd_pres |
Clock source prescale bypass enable/disable. More... | |
bool | lp_wave |
Wave mode (false: low power waveform, true: standard waveform) More... | |
uint8_t | port_mask |
Number of SEGx pin connections used. More... | |
bool | x_bias |
External bias (false: internal gen, true: external gen) More... | |
int8_t lcdca_config::contrast |
Contrast setting.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
uint8_t lcdca_config::duty_type |
Duty type selection.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
uint8_t lcdca_config::fc0 |
Frame Counter 0.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
uint8_t lcdca_config::fc1 |
Frame Counter 1.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
uint8_t lcdca_config::fc2 |
Frame Counter 2.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
uint8_t lcdca_config::lcd_clkdiv |
Prescale clock source divider.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
bool lcdca_config::lcd_pres |
Clock source prescale bypass enable/disable.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
bool lcdca_config::lp_wave |
Wave mode (false: low power waveform, true: standard waveform)
Referenced by lcdca_set_config(), and run_lcdca_init_test().
uint8_t lcdca_config::port_mask |
Number of SEGx pin connections used.
Referenced by lcdca_set_config(), and run_lcdca_init_test().
bool lcdca_config::x_bias |
External bias (false: internal gen, true: external gen)
Referenced by lcdca_set_config(), and run_lcdca_init_test().