Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCgenclk_configHardware representation of a set of generic clock parameters
oClld_view0Structure for storing parameters for DMA view0 that can be performed by the DMA Master transfer
oClld_view1Structure for storing parameters for DMA view1 that can be performed by the DMA Master transfer
oClld_view2Structure for storing parameters for DMA view2 that can be performed by the DMA Master transfer
oClld_view3Structure for storing parameters for DMA view3 that can be performed by the DMA Master transfer
oCpll_configHardware-specific representation of PLL configuration
oCs_interrupt_sourceDescribes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler
oCsam_uart_optOption list for UART peripheral initialization
oCsam_usart_opt_t
oCStructCPtrStructure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCStructCVPtrStructure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCStructPtrStructure of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCStructVPtrStructure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCuart_config_optical
oCuart_rs232_optionsInput parameters when initializing RS232 and similar modes
oCUnion1616-bit union
oCUnion3232-bit union
oCUnion6464-bit union
oCUnionCPtrUnion of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers
oCUnionCVPtrUnion of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers
oCUnionPtrUnion of pointers to 64-, 32-, 16- and 8-bit unsigned integers
oCUnionVPtrUnion of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers
oCusart_iso7816_opt_t
oCusart_spi_opt_t
\Cxdmac_channel_config_tXDMA config register for channel