Macros | |
#define | MEGA |
megaAVR product line More... | |
ATmegaxx0/xx1 subgroups | |
#define | MEGA_XX0 |
#define | MEGA_XX1 |
megaAVR groups | |
#define | MEGA_XX0_1 (MEGA_XX0 || MEGA_XX1) |
ATmegaxx0/xx1 group. More... | |
#define | MEGA_XX4 |
ATmegaxx4 group. More... | |
#define | MEGA_XX4_A |
ATmegaxx4 group. More... | |
#define | MEGA_XX8 |
ATmegaxx8 group. More... | |
#define | MEGA_XX8_A |
ATmegaxx8A/P/PA group. More... | |
#define | MEGA_XX |
ATmegaxx group. More... | |
#define | MEGA_XX_A |
ATmegaxxA/P/PA group. More... | |
#define | MEGA_RFA1 |
ATmegaxxRFA1 group. More... | |
#define | MEGA_RFR2 |
ATmegaxxRFR2 group. More... | |
#define | MEGA_RF (MEGA_RFA1 || MEGA_RFR2) |
ATmegaxxRFxx group. More... | |
ATmegaxx_un0/un1/un2 subgroups | |
#define | MEGA_XX_UN0 |
#define | MEGA_XX_UN1 |
ATmegaxx group without power reduction and And interrupt sense register. More... | |
#define | MEGA_XX_UN2 |
ATmegaxx group without power reduction and And interrupt sense register. More... | |
#define | MEGA_UNCATEGORIZED |
Devices added to complete megaAVR offering. More... | |
#define | MEGA_UNSPECIFIED |
Unspecified group. More... | |
#define MEGA |
megaAVR product line
#define MEGA_RFA1 |
ATmegaxxRFA1 group.
#define MEGA_RFR2 |
ATmegaxxRFR2 group.
#define MEGA_UNCATEGORIZED |
Devices added to complete megaAVR offering.
Please do not use this group symbol as it is not intended to be permanent: the devices should be regrouped.
#define MEGA_UNSPECIFIED |
Unspecified group.
#define MEGA_XX |
ATmegaxx group.
#define MEGA_XX0 |
#define MEGA_XX1 |
#define MEGA_XX4 |
ATmegaxx4 group.
#define MEGA_XX4_A |
ATmegaxx4 group.
#define MEGA_XX8 |
ATmegaxx8 group.
#define MEGA_XX8_A |
ATmegaxx8A/P/PA group.
#define MEGA_XX_A |
ATmegaxxA/P/PA group.
#define MEGA_XX_UN0 |
#define MEGA_XX_UN1 |
ATmegaxx group without power reduction and And interrupt sense register.
#define MEGA_XX_UN2 |
ATmegaxx group without power reduction and And interrupt sense register.