USI Layer Configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | NUM_PORTS 1 |
#define | NUM_PROTOCOLS 0 |
#define | PORT_0 CONF_PORT(UART_TYPE, 0, 115200, TX_UART_BUF0_SIZE, RX_UART_BUF0_SIZE) |
#define NUM_PORTS 1 |
Referenced by usi_init(), usi_process(), and usi_txrx_block_timer().
#define NUM_PROTOCOLS 0 |
Referenced by _getPortFromProtocol().
#define PORT_0 CONF_PORT(UART_TYPE, 0, 115200, TX_UART_BUF0_SIZE, RX_UART_BUF0_SIZE) |