Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages

In this section you can find all the projects related to the Serial Peripheral Interface (SPI).

Example(s)

SPI DMAC Slave Example for SAM3X

This example is aimed to demonstrate the usage of SPI peripheral with DMAC function.

SPI Example for Arduino Due/X

This example is aimed to demonstrate the usage of SPI peripheral.

SPI Example for SAM3X

This example is aimed to demonstrate the usage of SPI peripheral.

Unit-test(s)

SPI unit Test for Arduino Due/X

Unit test application for the SPI driver.

SPI unit Test for SAM3X

Unit test application for the SPI driver.