Microchip® Advanced Software Framework

core Directory Reference

Files

file  lwip-1.4.0/src/core/def.c
 Common functions used throughout the stack.
 
file  lwip-1.4.0/src/core/dhcp.c
 Dynamic Host Configuration Protocol client.
 
file  lwip-1.4.0/src/core/dns.c
 DNS - host name to IP address resolver.
 
file  lwip-1.4.0/src/core/init.c
 Modules initialization.
 
file  lwip_timers_140.c
 Stack-internal timers implementation.
 
file  lwip-1.4.0/src/core/mem.c
 Dynamic memory manager.
 
file  lwip-1.4.0/src/core/memp.c
 Dynamic pool memory manager.
 
file  lwip-1.4.0/src/core/netif.c
 lwIP network interface abstraction
 
file  lwip-1.4.0/src/core/pbuf.c
 Packet buffer management.
 
file  lwip-1.4.0/src/core/raw.c
 Implementation of raw protocol PCBs for low-level handling of different types of protocols besides (or overriding) those already available in lwIP.
 
file  lwip-1.4.0/src/core/stats.c
 Statistics module.
 
file  lwip/lwip-1.4.0/src/core/sys.c
 lwIP Operating System abstraction
 
file  lwip-1.4.0/src/core/tcp.c
 Transmission Control Protocol for IP.
 
file  lwip-1.4.0/src/core/tcp_in.c
 Transmission Control Protocol, incoming traffic.
 
file  lwip-1.4.0/src/core/tcp_out.c
 Transmission Control Protocol, outgoing traffic.
 
file  lwip-1.4.0/src/core/udp.c
 User Datagram Protocol module.