Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SAM4E Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

ACC - Analog Comparator Controller
AES - Advanced Encryption Standard Module
AFEC - Analog-Front-End Controller
AT25DFx SerialFlash
AVR2025 - IEEE 802.15.4 MAC Stack v3.1.1
AVR2025 - TAL
AVR2025 - TFA
AVR2025-MAC Serial Interface Module
AVR2130 - LW MESH v1.2.1
CAN - Controller Area Network
CAN - SN65HVD234 Transceiver
CHIPID - Chip Identifier
CMCC - Cortex M Cache Controller
DACC - Digital-to-Analog Converter
Delay routines
Display - AAT31XX Backlight Controller
Display - ADS7843 Touch Controller
Display - Generic Resistive Touch Service
Display - HX8347A LCD Controller
Display - ILI9325 LCD Controller
Display - ILI93xx LCD Controller
DMAC - DMAC Controller
EEFC - Enhanced Embedded Flash Controller
Ethernet Physical Transceiver (ksz8051mnl)
Ethernet Physical Transceiver (ksz8081mnx)
FatFS file system
FIFO - First-In-First-Out circular buffer
Flash - SAM Flash Service API
Generic board support
GPBR - General Purpose Backup Register
GPIO - General purpose Input/Output
High Speed Multimedia Card Interface
Interrupt management - SAM implementation
IOPORT - General purpose I/O service
MATRIX - Bus Matrix
MEMBAG Memory Bag Allocator
Memory Control Access Interface
NAND Flash on EBI
PDC - Peripheral DMA Controller Example
Performance Analyzer Application
PHY Ethernet MAC (GMAC)
PIO - Parallel Input/Output Controller
PMC - Power Management Controller
PWM - Pulse Width Modulation
QTouch Sensor with I2C interface
RSTC - Reset Controller
RSWDT - Reinforced Safety Watchdog Timer
RTC - Real Time Clock
RTT - Real Time Timer
SD/MMC stack on SPI interface
Serial I/O - Host using UART
Serial I/O - Host using USB
Sleep manager - SAM implementation
Smart Card - ISO7816 smart card using IOPORT
SMC - Static Memory Controller
SPI - Common Standard SPI
SPI - Serial Peripheral Interface
SSD1306 OLED controller
Standard serial I/O (stdio) - SAM implementation
SUPC - Supply Controller
System Clock Control - SAM4E implementation
TC - Timer Counter
TWI - Two-wire Interface
TWI - Two-Wire Interface - SAM implementation
UART - Univ. Async Rec/Trans
Unit test framework - SAM implementation
USART - Serial interface - SAM implementation for devices with both UART and USART
USART - Univ. Syn Async Rec/Trans
USB Composite Device
USB Device CDC
USB Device CDC Standard I/O (stdio)
USB Device HID generic
USB Device HID keyboard
USB Device HID mouse
USB Device HID multi-touch
USB Device Mass Storage Class
USB Device PHDC
USB Device Vendor Class
UTF-8 support - SAM implementation
Virtual Memory in RAM
WDT - Watchdog Timer

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.