The UDI provides a common API for all classes, and this is used by UDC for the main control of USB Device interface.
Modules | |
Related Project(s) | |
In this section you can find all the projects related to the USB Device Interface (UDI). | |
USB interface descriptors | |
The following structures provide predefined USB interface descriptors. | |
USB Device Interface (UDI) for Communication Class Device (CDC) | |
Common APIs used by high level application to use this USB class. | |
USB Device Interface (UDI) for Vendor Class | |
Common APIs used by high level application to use this USB class. | |
USB Device Interface (UDI) for Human Interface Device (HID) | |
Common library for all Human Interface Device (HID) implementation. | |
USB Device Interface (UDI) for Personal Healthcare | |
Device Class (PHDC) | |
Data Structures | |
struct | udi_api_t |
UDI API. More... | |