Microchip® Advanced Software Framework

rswdt.h File Reference

Reinforced Safety Watchdog Timer (RSWDT) driver for SAM.

Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.

#include "compiler.h"

Macros

#define RSWDT_INVALID_ARGUMENT   0xFFFF
 

Functions

void rswdt_disable (Rswdt *p_rswdt)
 Disable the reinforced safety watchdog timer. More...
 
uint32_t rswdt_get_status (Rswdt *p_rswdt)
 Check the reinforced safety watchdog timer status. More...
 
uint32_t rswdt_get_timeout_value (uint32_t ul_us, uint32_t ul_sclk)
 Get counter value or permitted range value of reinforced safety watchdog timer from the desired timeout period (in us). More...
 
uint32_t rswdt_get_us_timeout_period (Rswdt *p_rswdt, uint32_t ul_sclk)
 Get the timeout period of the Reinforced Safety WatchDog Timer in microseconds. More...
 
void rswdt_init (Rswdt *p_rswdt, uint32_t ul_mode, uint16_t us_counter, uint16_t us_delta)
 Initialize reinforced safety watchdog timer with the given mode. More...
 
void rswdt_restart (Rswdt *p_rswdt)
 Restart the reinforced safety watchdog timer. More...
 

#define RSWDT_INVALID_ARGUMENT   0xFFFF

Referenced by main(), and rswdt_get_timeout_value().