Microchip® Advanced Software Framework

BoardStatus Struct Reference

#include <httpd.h>

Data Fields

signed short internal_temp
 
char last_connected_ip [sizeof("123.123.123.123")]
 
u8_t led_status
 
char local_ip [sizeof("123.123.123.123")]
 
uint32_t tot_req
 
size_t tot_req
 
uint32_t up_time
 
u32_t up_time
 

signed short BoardStatus::internal_temp
char BoardStatus::last_connected_ip
u8_t BoardStatus::led_status
char BoardStatus::local_ip
uint32_t BoardStatus::tot_req
size_t BoardStatus::tot_req
uint32_t BoardStatus::up_time
u32_t BoardStatus::up_time