Microchip® Advanced Software Framework

afec_config Struct Reference

Analog-Front-End Controller configuration structure.

Configuration structure for a Analog-Front-End Controller instance. This structure could be initialized by the afec_get_config_defaults() function before being modified by the user application.

#include <afec.h>

Data Fields

uint32_t afec_clock
 AFEC Clock. More...
 
bool anach
 Analog Change. More...
 
uint8_t ibctl
 AFE Bias Current Control. More...
 
uint32_t mck
 Master Clock. More...
 
enum afec_resolution resolution
 Resolution. More...
 
enum afec_startup_time startup_time
 Start Up Time. More...
 
bool stm
 Single Trigger Mode. More...
 
bool tag
 TAG of AFE_LDCR register. More...
 
uint8_t tracktim
 Tracking Time = tracktim / AFEC clock. More...
 
uint8_t transfer
 Transfer Period = (transfer * 2 + 3) / AFEC clock. More...
 
bool useq
 Use Sequence Enable. More...
 

uint32_t afec_config::afec_clock

AFEC Clock.

Referenced by afec_get_config_defaults(), and afec_set_config().

bool afec_config::anach

Analog Change.

Referenced by afec_get_config_defaults(), and afec_set_config().

uint8_t afec_config::ibctl

AFE Bias Current Control.

Referenced by afec_get_config_defaults(), and afec_set_config().

uint32_t afec_config::mck

Master Clock.

Referenced by afec_get_config_defaults(), and afec_set_config().

enum afec_resolution afec_config::resolution
enum afec_startup_time afec_config::startup_time

Start Up Time.

Referenced by afec_get_config_defaults(), and afec_set_config().

bool afec_config::stm

Single Trigger Mode.

Referenced by afec_get_config_defaults(), and afec_set_config().

bool afec_config::tag

TAG of AFE_LDCR register.

Referenced by afec_get_config_defaults(), and afec_set_config().

uint8_t afec_config::tracktim

Tracking Time = tracktim / AFEC clock.

Referenced by afec_get_config_defaults(), and afec_set_config().

uint8_t afec_config::transfer

Transfer Period = (transfer * 2 + 3) / AFEC clock.

Referenced by afec_get_config_defaults(), and afec_set_config().

bool afec_config::useq

Use Sequence Enable.

Referenced by afec_get_config_defaults(), and afec_set_config().