Transmit buffer descriptor struct.
#include <gmac.h>
Data Structures | |
union | gmac_tx_status |
Data Fields | |
uint32_t | addr |
union gmac_tx_descriptor::gmac_tx_status | status |
uint32_t gmac_tx_descriptor::addr |
Referenced by gmac_dev_get_tx_buffer(), gmac_dev_write(), gmac_low_level_output(), gmac_reset_tx_mem(), and gmac_tx_init().
union gmac_tx_descriptor::gmac_tx_status gmac_tx_descriptor::status |