#include <gmac.h>
Data Structures | |
struct | gmac_rx_status_bm |
Data Fields | |
struct gmac_rx_descriptor::gmac_rx_status::gmac_rx_status_bm | bm |
uint32_t | val |
struct gmac_rx_descriptor::gmac_rx_status::gmac_rx_status_bm gmac_rx_descriptor::gmac_rx_status::bm |
uint32_t gmac_rx_descriptor::gmac_rx_status::val |
Referenced by gmac_dev_read(), gmac_low_level_input(), gmac_reset_rx_mem(), gmac_rx_init(), and gmac_rx_populate_queue().