Example of usage of the USART Serial.
Copyright (c) 2010-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
Functions | |
int | main (void) |
Main function. More... | |
int main | ( | void | ) |
Main function.
References uart_rs232_options::baudrate, board_init(), sysclk_init(), tx_buf, usart_serial_init(), usart_serial_read_packet(), and usart_serial_write_packet().