Microchip® Advanced Software Framework

BitBangSPI_Master.c File Reference

This file contains the BitBangSPI public API that can be used to transfer data from a Touch Device to QTouch Studio using the QT600 USB Bridge.

Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.

#include "asf.h"
#include "BitBangSPI_Master.h"
#include "QDebugSettings.h"
#include "QDebugTransport.h"