Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
SAM4L Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

ABDACB - Audio Bitstream DAC
ACIFC - Analog Comparator Interface
ADCIFE - ADC Interface
AESA - Advanced Encryption Standard Module
AST - Asynchronous Timer
AT25DFx SerialFlash
AVR2025 - IEEE 802.15.4 MAC - API Parser
AVR2025 - IEEE 802.15.4 MAC Stack v3.1.1
AVR2025 - TAL
AVR2025 - TFA
AVR2025-MAC Serial Interface Module
AVR2102 - API Parser support for RF4CE
AVR2102 - RF4Control Configuration - Stack
AVR2102 -Serial Interface support for RF4CE
AVR2130 - LW MESH v1.2.1
C42364A Display LCD Glass
CAN - SN65HVD234 Transceiver
Chip Reset Cause Access - SAM4L implementation
CPU Reset Cause
CRCCU - Cyclic Redundancy Check Calculation Unit
DACC - Digital-to-Analog Converter
Delay routines
Display - HX8347A LCD Controller
Display - ILI9325 LCD Controller
Display - ILI93xx LCD Controller
EIC - External Interrupt Controller
FatFS file system
FIFO - First-In-First-Out circular buffer
FLASHCALW Controller Software Driver
FREQM - Frequency Meter
Generic board support
GLOC - Glue Logic Controller
GPIO - General-Purpose Input/Output
HMATRIXB - HSB Bus Matrix
IISC - Inter-IC Sound Controller
Interrupt management - SAM implementation
IOPORT - General purpose I/O service
LCDCA controller driver
MEMBAG Memory Bag Allocator
Memory Control Access Interface
NVM - Non volatile memory access
PARC - Parallel Capture (Callback Mode)
PDCA - Peripheral DMA Controller
Performance Analyzer Application
Performance Analyzer Application for AT86RF215
PEVC - Peripheral Event Controller Driver for SAM
PICOUART - Picopower UART
Power Management
QTouch Library for SAM4L
QTouch Sensor with I2C interface
RF4Control NWK Lib for atsam4lc4c
sam.components.display.c42412a
SD/MMC stack on SPI interface
Serial I/O - Host using UART
Serial I/O - Host using USB
Serial I/O - NCP Using UART
Sleep manager - SAM4L implementation
SPI - Common Standard SPI
SPI - Serial Peripheral Interface
SSD1306 OLED controller
Standard serial I/O (stdio) - SAM implementation
System Clock Control - SAM4L implementation
TC - Timer Counter
TWI - Two-Wire Interface - SAM4L implementation
TWI - Two-Wire Master Interface
TWIS - Two-Wire Slave Interface
Unit test framework - SAM implementation
USART - Serial interface- SAM implementation for devices with only USART
USART - Univ. Syn Async Rec/Trans
USB Composite Device
USB Device CDC
USB Device CDC Standard I/O (stdio)
USB Device HID generic
USB Device HID keyboard
USB Device HID mouse
USB Device HID multi-touch
USB Device Mass Storage Class
USB Device PHDC
USB Device Vendor Class
USB Host Android Accessory Class
USB Host Communication Device Class
USB Host HID mouse
USB Host Mass Storage Class
USB Host Multiple classes
USB Host Vendor
UTF-8 support - SAM implementation
Virtual Memory in RAM
WDT - Watchdog Timer

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.