Microchip® Advanced Software Framework

events.c File Reference

SAM4L Peripheral Event Controller (PEVC) Driver.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <events.h>
#include <sysclk.h>
#include <sleepmgr.h>

Functions

void events_ch_configure (struct events_ch_conf *const config)
 Configure an Event Channel. More...
 
void events_ch_get_config_defaults (struct events_ch_conf *const config)
 Initialize an Event Channel configuration structure to defaults. More...
 
void events_disable (void)
 Disable the events module. More...
 
void events_enable (void)
 Enable the events module. More...
 
void events_get_config_defaults (struct events_conf *const config)
 Initialize an events configuration structure to defaults. More...
 
void events_init (struct events_conf *const config)
 Initialize the events module. More...