Glue Logic driver for SAM.
Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Data Structures | |
struct | gloc_dev_inst |
Glue Logic Controller driver software instance structure. More... | |
struct | gloc_lut_config |
GLOC lookup table (LUT) configuration structure. More... | |
Functions | |
void | gloc_disable (struct gloc_dev_inst *const dev_inst) |
Disable the GLOC module. More... | |
void | gloc_enable (struct gloc_dev_inst *const dev_inst) |
Enable the GLOC module. More... | |
void | gloc_init (struct gloc_dev_inst *const dev_inst, Gloc *const gloc) |
Initialize the GLOC module. More... | |
void | gloc_lut_get_config_defaults (struct gloc_lut_config *const config) |
Get the default configuration for lookup table (LUT) unit of GLOC. More... | |
void | gloc_lut_set_config (struct gloc_dev_inst *const dev_inst, uint32_t lut_id, struct gloc_lut_config *const config) |
Configure the lookup table (LUT) unit of GLOC. More... | |