Microchip® Advanced Software Framework

parc_callback.h File Reference

SAM4L PARC driver(callback) for SAM.

Copyright (c) 2013-2018 Microchip Technology Inc. and its subsidiaries.

#include <parc.h>

Functions

static enum status_code parc_disable_callback (struct parc_module *const module_inst, enum parc_callback_type type)
 Disable a PARC interrupt callback function. More...
 
static enum status_code parc_enable_callback (struct parc_module *const module_inst, enum parc_callback_type type)
 Enable a PARC interrupt callback function. More...
 
enum status_code parc_register_callback (struct parc_module *const module, parc_callback_t const callback_func, enum parc_callback_type callback_type)
 Register a PARC interrupt callback function. More...
 
enum status_code parc_unregister_callback (struct parc_module *const module, enum parc_callback_type callback_type)
 Unregister a PARC interrupt callback. More...