NLDE-DATA.indication message structure.
#include <nwk_msg_types.h>
Data Fields | |
nwk_msg_code_t cmdcode | ALIGN8BIT |
This identifies the message as NLDE_DATA_INDICATION. More... | |
uint8_t PairingRef | ALIGN8BIT |
profile_id_t ProfileId | ALIGN8BIT |
uint16_t VendorId | ALIGN8BIT |
uint8_t nsduLength | ALIGN8BIT |
uint8_t RxLinkQuality | ALIGN8BIT |
uint8_t RxFlags | ALIGN8BIT |
uint8_t nsdu[1] | ALIGN8BIT |