Microchip® Advanced Software Framework

nlde_data_req_tag Struct Reference

NLDE-DATA.request message structure.

#include <nwk_msg_types.h>

Data Fields

nwk_msg_code_t cmdcode ALIGN8BIT
 This identifies the message as NLDE_DATA_REQUEST. More...
 
uint8_t PairingRef ALIGN8BIT
 
profile_id_t ProfileId ALIGN8BIT
 
uint16_t VendorId ALIGN8BIT
 
uint8_t nsduLength ALIGN8BIT
 
uint8_t TxOptions ALIGN8BIT
 
uint8_t Handle ALIGN8BIT
 
FUNC_PTR confirm_cb ALIGN8BIT
 
uint8_t nsdu[1] ALIGN8BIT