Microchip® Advanced Software Framework

set_param_cb_t Struct Reference

Structure used for updating the parameters after sending them to peer.

Data Fields

uint8_t param_type
 
uint16_t param_value
 
uint8_t param_value