Functions | |
uint8_t | serial_bridge_init (void) |
This module performs serial input/output functionalities via UART. More... | |
void | serial_bridge_task (void) |
Bridges the UARTS. More... | |
void | platform_dtm_interface_receive (uint8_t rx_data) |
void platform_dtm_interface_receive | ( | uint8_t | rx_data | ) |
Referenced by ble_init().
uint8_t serial_bridge_init | ( | void | ) |
This module performs serial input/output functionalities via UART.
Initializes the Serial IO Module
Referenced by main().
void serial_bridge_task | ( | void | ) |
Bridges the UARTS.
Takes | the data from one USART Rx to other USART Tx and vice versa |
Referenced by main().