Find Me Profile Application.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "asf.h"
#include "console_serial.h"
#include "platform.h"
#include "timer_hw.h"
#include "conf_extint.h"
#include "ble_manager.h"
#include "immediate_alert.h"
#include "find_me_app.h"
#include "find_me_target.h"
Macros | |
#define | APP_TIMER_EVENT_ID (1) |
Functions | |
static void | app_immediate_alert (uint8_t alert_val) |
Alerting function on immediate alert. More... | |
void | button_cb (void) |
static at_ble_status_t | fmp_custom_event (void *param) |
int | main (void) |
Find Me Application main function. More... | |
static void | timer_callback_handler (void) |
Timer callback handler. More... | |
Variables | |
user_custom_event_t | app_timer_event |
static const ble_custom_event_cb_t | fmp_custom_event_cb |
static uint8_t | timer_interval = INIT_TIMER_INTERVAL |
Timer interval variable for application task. More... | |
#define APP_TIMER_EVENT_ID (1) |
Referenced by fmp_custom_event().
|
static |
Alerting function on immediate alert.
[in] | alert | level of alert level characteristic of immediate alert service |
References DBG_LOG, hw_timer_start(), hw_timer_stop(), IAS_HIGH_ALERT, IAS_MID_ALERT, IAS_NO_ALERT, LED_FAST_INTERVAL, LED_MILD_INTERVAL, and timer_interval.
Referenced by main().
void button_cb | ( | void | ) |
|
static |
References APP_TIMER_EVENT_ID, AT_BLE_FAILURE, AT_BLE_SUCCESS, hw_timer_start(), hw_timer_stop(), status, and timer_interval.
int main | ( | void | ) |
Find Me Application main function.
References app_immediate_alert(), BLE_CUSTOM_EVENT_TYPE, ble_device_init(), ble_event_task(), ble_mgr_events_callback_handler(), board_init(), DBG_LOG, fmp_target_init(), hw_timer_init(), hw_timer_register_callback(), NULL, REGISTER_CALL_BACK, register_find_me_handler(), serial_console_init(), sysclk_init(), and timer_callback_handler().
|
static |
Timer callback handler.
References at_ble_event_user_defined_post().
user_custom_event_t app_timer_event |
|
static |
|
static |
Timer interval variable for application task.
Referenced by app_immediate_alert(), and fmp_custom_event().