Find Me Profile declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | ADV_DATA_LEN (18) |
ADV_DATA_LEN. More... | |
#define | ADV_TYPE_LEN (0x01) |
ADV_TYPE_LEN. More... | |
#define | APP_FMP_ADV_TIMEOUT (655) /* 10 min */ |
APP_FMP_ADV_TIMEOUT Advertising time-out between 0x0001 and 0x028F in seconds, 0x0000 disables time-out. More... | |
#define | APP_FMP_FAST_ADV (1600) /* 1000 ms */ |
PATHLOSS which defines if the user wants pathloss functionality. More... | |
#define | FMP_ADV_DATA_NAME_DATA ("ATMEL-FMP") |
#define | FMP_ADV_DATA_NAME_LEN (9) |
FMP_ADV_DATA_NAME_LEN the length of the device name. More... | |
#define | FMP_ADV_DATA_NAME_TYPE (0x09) |
FMP_ADV_DATA_NAME_TYPE the gap ad data type. More... | |
#define | IAL_ADV_DATA_UUID_LEN (2) |
IAL_ADV_DATA_UUID_LEN the size of IAL service uuid. More... | |
#define | IAL_ADV_DATA_UUID_TYPE (0x03) |
IAL_ADV_DATA_UUID_TYPE the total sizeof IAL service uuid. More... | |
#define | SCAN_RESP_LEN (10) |
scan_resp_len is the length of the scan response data More... | |
Typedefs | |
typedef void(* | find_me_callback_t )(uint8_t) |
Functions | |
void | fmp_target_adv (void) |
sets the advertisement data and starts advertisement More... | |
at_ble_status_t | fmp_target_char_changed_handler (void *params) |
character changed handler More... | |
at_ble_status_t | fmp_target_connected_state_handler (void *params) |
connection state handler called when device goes on connected state More... | |
at_ble_status_t | fmp_target_disconnect_event_handler (void *params) |
disconnection event handler More... | |
void | fmp_target_init (void *param) |
Initialize the profile, includes all initializations and start up routines of the profiles. More... | |
at_ble_status_t | fmp_target_service_define (void) |
profile services definition to the attribute data base More... | |
void | fmp_target_service_init (void) |
Initialize the services of the profile. More... | |
void | register_find_me_handler (find_me_callback_t immediate_alert_fn) |
function which register the application alerting function for Immediate Alert to the profile More... | |
#define ADV_DATA_LEN (18) |
ADV_DATA_LEN.
#define ADV_TYPE_LEN (0x01) |
ADV_TYPE_LEN.
#define APP_FMP_ADV_TIMEOUT (655) /* 10 min */ |
APP_FMP_ADV_TIMEOUT Advertising time-out between 0x0001 and 0x028F in seconds, 0x0000 disables time-out.
Referenced by fmp_target_adv(), and fmp_target_disconnect_event_handler().
#define APP_FMP_FAST_ADV (1600) /* 1000 ms */ |
PATHLOSS which defines if the user wants pathloss functionality.
APP_FMP_FAST_ADV between 0x0020 and 0x4000 in 0.625 ms units (20ms to 10.24s).
Referenced by fmp_target_adv(), and fmp_target_disconnect_event_handler().
#define FMP_ADV_DATA_NAME_DATA ("ATMEL-FMP") |
#define FMP_ADV_DATA_NAME_LEN (9) |
FMP_ADV_DATA_NAME_LEN the length of the device name.
#define FMP_ADV_DATA_NAME_TYPE (0x09) |
FMP_ADV_DATA_NAME_TYPE the gap ad data type.
#define IAL_ADV_DATA_UUID_LEN (2) |
IAL_ADV_DATA_UUID_LEN the size of IAL service uuid.
#define IAL_ADV_DATA_UUID_TYPE (0x03) |
IAL_ADV_DATA_UUID_TYPE the total sizeof IAL service uuid.
#define SCAN_RESP_LEN (10) |
scan_resp_len is the length of the scan response data
typedef void(* find_me_callback_t)(uint8_t) |
void fmp_target_adv | ( | void | ) |
sets the advertisement data and starts advertisement
[in] | void |
sets the advertisement data and starts advertisement
References APP_FMP_ADV_TIMEOUT, APP_FMP_FAST_ADV, AT_BLE_ADV_FP_ANY, AT_BLE_ADV_GEN_DISCOVERABLE, at_ble_adv_start(), AT_BLE_ADV_TYPE_UNDIRECTED, AT_BLE_SUCCESS, ble_advertisement_data_set(), DBG_LOG, and NULL.
Referenced by fmp_target_init().
at_ble_status_t fmp_target_char_changed_handler | ( | void * | params | ) |
character changed handler
[in] | at_ble_characteristic_changed_t | which includes handle,new value |
character changed handler
References AT_BLE_SUCCESS, ias_set_alert_value(), immediate_alert_cb, immediate_alert_value, and INVALID_IAS_PARAM.
at_ble_status_t fmp_target_connected_state_handler | ( | void * | params | ) |
connection state handler called when device goes on connected state
[in] | at_ble_connected_t | which includes the connection parameters |
connection state handler called when device goes on connected state
References ALL_UNUSED, at_ble_characteristic_value_get(), AT_BLE_SUCCESS, DBG_LOG, immediate_alert_cb, immediate_alert_value, INVALID_IAS_PARAM, and status.
at_ble_status_t fmp_target_disconnect_event_handler | ( | void * | params | ) |
disconnection event handler
[in] | at_ble_disconencted_t | which includes the connection parameters like handle,reason for disconnection |
disconnection event handler
References ALL_UNUSED, APP_FMP_ADV_TIMEOUT, APP_FMP_FAST_ADV, AT_BLE_ADV_FP_ANY, AT_BLE_ADV_GEN_DISCOVERABLE, at_ble_adv_start(), AT_BLE_ADV_TYPE_UNDIRECTED, AT_BLE_SUCCESS, DBG_LOG, and NULL.
void fmp_target_init | ( | void * | param | ) |
Initialize the profile, includes all initializations and start up routines of the profiles.
[in] | void |
Initialize the profile, includes all initializations and start up routines of the profiles.
References ALL_UNUSED, BLE_GAP_EVENT_TYPE, BLE_GATT_SERVER_EVENT_TYPE, ble_mgr_events_callback_handler(), fmp_target_adv(), fmp_target_service_define(), fmp_target_service_init(), and REGISTER_CALL_BACK.
Referenced by main().
at_ble_status_t fmp_target_service_define | ( | void | ) |
profile services definition to the attribute data base
[in] | void |
profile services definition to the attribute data base
References AT_BLE_SUCCESS, DBG_LOG, and ias_primary_service_define().
Referenced by fmp_target_init().
void fmp_target_service_init | ( | void | ) |
Initialize the services of the profile.
[in] | void |
Initialize the services of the profile.
Initializing the mandatory immediate alert service of find me profile
References init_immediate_alert_service().
Referenced by fmp_target_init().
void register_find_me_handler | ( | find_me_callback_t | immediate_alert_fn | ) |
function which register the application alerting function for Immediate Alert to the profile
[in] | call | back function of the application for immediate alert value |
function which register the application alerting function for Immediate Alert to the profile
References immediate_alert_cb.
Referenced by main().