Microchip® Advanced Software Framework

inc/app_frame_format.h File Reference

Data Structures

struct  app_payload_t
 application payload frame structure More...
 
struct  crc_set_req_t
 CRC set request frame structure to change the peer node's CRC settings. More...
 
struct  crc_set_rsp_t
 CRC set response frame structure to send the status of crc_set_req. More...
 
struct  crc_stat_req_t
 CRC status request frame structure to request the peer node's CRC settings. More...
 
struct  crc_stat_rsp_t
 CRC status response frame structure to send the peer node's CRC settings. More...
 
struct  data_pkt_range_test_t
 Data packet frame structure to send data in Range Measurement mode. More...
 
struct  div_set_req_t
 Antenna Diversity set request frame structure to change the peer node's antenna diversity settings. More...
 
struct  div_set_rsp_t
 Antenna Diversity set response frame structure to send the status of div_set_req. More...
 
struct  div_stat_req_t
 Antenna Diversity status request frame structure to request the peer node's antenna diversity settings. More...
 
struct  div_stat_rsp_t
 Antenna Diversity status response frame structure to send the peer node's antenna diversity settings. More...
 
union  general_pkt_t
 Union of all request and and response structures. More...
 
struct  peer_conf_t
 Peer confirm frame structure used in Peer Search process. More...
 
struct  peer_info_rsp_t
 Peer information response frame structure to send the peer details. More...
 
struct  peer_req_t
 Peer request frame structure used in Peer Search process. More...
 
struct  peer_rsp_t
 Peer response frame structure used in Peer Search process. More...
 
struct  range_tx_t
 
struct  remote_test_req_t
 Remote Test Start Request Structure. More...
 
struct  result_req_t
 Result request frame structure to request the results of the PER test. More...
 
struct  result_rsp_t
 Result response frame structure to send the results of the PER test. More...
 
struct  set_parm_req_t
 Set paramter Request frame structure to set the the parameters like channel on peer node. More...
 

Macros

#define REMOTE_MSG_BUF_SIZE   (116)
 

#define REMOTE_MSG_BUF_SIZE   (116)