Service Specific Convergence Sublayer for IEC-432.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "compiler.h"
Data Structures | |
struct | sscs432_NotBase_t |
struct | sscs432_NotService_t |
Functions | |
int8_t | sscs432_establish_request (uint8_t *prSerialNumber, uint8_t lenSerialNumber) |
void | sscs432_init (void) |
Bool | sscs432_poll_establish_release (sscs432_NotService_t *ptrNot) |
Bool | sscs432_poll_joins_leaves (sscs432_NotBase_t *ptrNot) |
void | sscs432_process (void) |
int8_t | sscs432_release_request (uint16_t destinationAddress) |
void | sscs432_start (void) |
void | sscs432_upd1ms (void) |