#include <prime.h>
Data Fields | |
uint8_t | cmd |
Node432Type | dev [MLME_LIST_432_NODES] |
uint8_t | isLast |
uint8_t | numItems |
uint16_t | pibAttrib |
uint8_t | result |
uint8_t MlmeListGetNode432Table::cmd |
Node432Type MlmeListGetNode432Table::dev[MLME_LIST_432_NODES] |
uint8_t MlmeListGetNode432Table::isLast |
uint8_t MlmeListGetNode432Table::numItems |
uint16_t MlmeListGetNode432Table::pibAttrib |
uint8_t MlmeListGetNode432Table::result |