#include <prime.h>
Data Fields | |
uint8_t | cmd |
MlmePhyCommDevice | dev [MLME_LIST_PHYCOMMNUM] |
uint8_t | isLast |
uint8_t | numItems |
uint16_t | pibAttrib |
uint8_t | result |
uint8_t MlmeListGetPhyCommTable::cmd |
MlmePhyCommDevice MlmeListGetPhyCommTable::dev[MLME_LIST_PHYCOMMNUM] |
uint8_t MlmeListGetPhyCommTable::isLast |
uint8_t MlmeListGetPhyCommTable::numItems |
uint16_t MlmeListGetPhyCommTable::pibAttrib |
uint8_t MlmeListGetPhyCommTable::result |