#include <prime.h>
Data Fields | |
uint8_t | cmd |
MlmeRegDevice | dev [MLME_LIST_REGDEVNUM] |
uint8_t | isLast |
uint8_t | numItems |
uint16_t | pibAttrib |
uint8_t | result |
uint8_t MlmeListGetRegDevices::cmd |
MlmeRegDevice MlmeListGetRegDevices::dev[MLME_LIST_REGDEVNUM] |
uint8_t MlmeListGetRegDevices::isLast |
uint8_t MlmeListGetRegDevices::numItems |
uint16_t MlmeListGetRegDevices::pibAttrib |
uint8_t MlmeListGetRegDevices::result |