Microchip® Advanced Software Framework

nand_flash_map Struct Reference

#include <nand_flash_translation.h>

Data Fields

int16_t logical_mapping_array [NAND_COMMON_MAX_BLOCK_NUMBER]
 
int16_t logical_mapping_block
 
struct nand_flash_management managed
 
uint8_t mapping_change
 
uint8_t reserved
 

int16_t nand_flash_map::logical_mapping_array[NAND_COMMON_MAX_BLOCK_NUMBER]
int16_t nand_flash_map::logical_mapping_block
struct nand_flash_management nand_flash_map::managed
uint8_t nand_flash_map::mapping_change
uint8_t nand_flash_map::reserved