Microchip® Advanced Software Framework

nand_flash_model Struct Reference

#include <nand_flash_model.h>

Data Fields

uint16_t block_size_in_kilobytes
 
uint8_t device_id
 
uint16_t device_size_in_megabytes
 
uint8_t options
 
uint16_t page_size_in_bytes
 
struct nand_flash_spare_schemescheme
 

uint8_t nand_flash_model::device_id
uint8_t nand_flash_model::options
struct nand_flash_spare_scheme* nand_flash_model::scheme