Microchip® Advanced Software Framework

platform_api_list_tag Struct Reference

#include <at_ble_api.h>

Data Fields

void *(* at_ble_create_signal )(void)
 
void *(* at_ble_create_timer )(void(*)(void *))
 
void(* at_ble_delete_signal )(void *)
 
void(* at_ble_delete_timer )(void *)
 
void(* at_ble_gpio_set )(at_ble_gpio_pin_t, at_ble_gpio_status_t)
 
void(* at_ble_reconfigure_usart )(uint32_t)
 
void(* at_ble_recv_async )(void(*)(uint8_t))
 
void(* at_ble_reset_signal )(void *)
 
void(* at_ble_send_sync )(uint8_t *, uint32_t)
 
void(* at_ble_sleep )(uint32_t)
 
void(* at_ble_start_timer )(void *, uint32_t)
 
void(* at_ble_stop_timer )(void *)
 
void(* at_ble_trigger_signal )(void *)
 
void(* at_ble_wait_for_signal )(uint32_t, void **)
 

void*(* platform_api_list_tag::at_ble_create_signal)(void)

Referenced by ble_init().

void*(* platform_api_list_tag::at_ble_create_timer)(void(*)(void *))

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_delete_signal)(void *)

Referenced by ble_init().

void(* platform_api_list_tag::at_ble_delete_timer)(void *)

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_gpio_set)(at_ble_gpio_pin_t, at_ble_gpio_status_t)

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_reconfigure_usart)(uint32_t)

Referenced by ble_device_init(), ble_init(), and main().

void(* platform_api_list_tag::at_ble_recv_async)(void(*)(uint8_t))

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_reset_signal)(void *)

Referenced by ble_init().

void(* platform_api_list_tag::at_ble_send_sync)(uint8_t *, uint32_t)

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_sleep)(uint32_t)

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_start_timer)(void *, uint32_t)

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_stop_timer)(void *)

Referenced by ble_init(), and main().

void(* platform_api_list_tag::at_ble_trigger_signal)(void *)

Referenced by ble_init().

void(* platform_api_list_tag::at_ble_wait_for_signal)(uint32_t, void **)

Referenced by ble_init().