Listen interval.
This struct contains the Listen Interval. It is the value of the Wi-Fi StA Listen Interval when power save is enabled. It is given in units of Beacon period. It is the number of Beacon periods the WINC can sleep before it wakes up to receive data buffered for it in the AP.
It is the value of the Wi-Fi STA listen interval for power saving. It is given in units of Beacon period. Periodically after the listen interval fires, the STA is wakeup requesting any buffered frames for it from the AP (Ps-POLL).
It is the value of the Wi-Fi STA listen interval for power saving. It is given in units of Beacon period. Periodically after the listen interval fires, the WINC is wakeup and listen to the beacon and check for any buffered frames for it from the AP.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | __PAD__ [PAD_SZ(2)] |
uint16 | u16LsnInt |
uint8 tstrM2mLsnInt::__PAD16__ |
Padding bytes for forcing 4-byte alignment
uint16 tstrM2mLsnInt::u16LsnInt |
Listen interval in Beacon period count.
Referenced by app_wifi_init(), and m2m_wifi_set_lsn_int().