Power Save Configuration.
This struct contains the Power Save configuration.
#include <m2m_types.h>
Data Fields | |
uint8 | __PAD16__ [2] |
uint8 | __PAD__ [PAD_SZ(2)] |
uint8 | u8BcastEn |
uint8 | u8PsType |
uint8 tstrM2mPsType::__PAD16__ |
Padding bytes for forcing 4-byte alignment
uint8 tstrM2mPsType::u8BcastEn |
Broadcast Enable/Disable
Referenced by m2m_wifi_set_sleep_mode().
uint8 tstrM2mPsType::u8PsType |
Power save operating mode as defined in tenuPowerSaveModes
Power save operating mode
Referenced by m2m_wifi_set_sleep_mode().