Structure holding firmware version parameters and build date/time.
#include <nmdrv.h>
Data Fields | |
uint16 | _PAD16_ [2] |
uint8 | _PAD8_ |
uint8 | BuildDate [sizeof(__DATE__)] |
uint8 | BuildTime [sizeof(__TIME__)] |
uint16 | u16FirmwareHifInfo |
uint16 | u16FirmwareSvnNum |
uint32 | u32Chipid |
uint8 | u8DriverMajor |
uint8 | u8DriverMinor |
uint8 | u8DriverPatch |
uint8 | u8FirmwareMajor |
uint8 | u8FirmwareMinor |
uint8 | u8FirmwarePatch |
uint8 | u8FirmwareRsvd |
uint16 tstrM2mRev::_PAD16_[2] |
uint8 tstrM2mRev::_PAD8_ |
uint8 tstrM2mRev::BuildDate |
Referenced by m2m_wifi_init_start(), nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::BuildTime |
Referenced by m2m_wifi_init_start(), nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint16 tstrM2mRev::u16FirmwareHifInfo |
Referenced by m2m_ota_rollback(), m2m_ota_switch_firmware(), nm_get_firmware_full_info(), and nm_get_ota_firmware_info().
uint16 tstrM2mRev::u16FirmwareSvnNum |
Referenced by m2m_wifi_init_start(), and nm_get_firmware_info().
uint32 tstrM2mRev::u32Chipid |
Referenced by nm_get_firmware_info().
uint8 tstrM2mRev::u8DriverMajor |
uint8 tstrM2mRev::u8DriverMinor |
uint8 tstrM2mRev::u8DriverPatch |
uint8 tstrM2mRev::u8FirmwareMajor |
uint8 tstrM2mRev::u8FirmwareMinor |
uint8 tstrM2mRev::u8FirmwarePatch |
Referenced by m2m_wifi_init_start(), nm_get_firmware_full_info(), nm_get_firmware_info(), and nm_get_ota_firmware_info().
uint8 tstrM2mRev::u8FirmwareRsvd |