This module contains NMC1500 M2M driver APIs declarations.
Copyright (c) 2016-2018 Microchip Technology Inc. and its subsidiaries.
#include "common/include/nm_common.h"
Data Structures | |
struct | tstrM2mBinaryHeader |
Structure holding compatibility version info for firmware binaries. More... | |
struct | tstrM2mRev |
Structure holding firmware version parameters and build date/time. More... | |
Functions | |
sint8 | nm_drv_deinit (void *arg) |
sint8 | nm_drv_init (void *arg) |
sint8 | nm_drv_init_download_mode (void) |
Initialize NMC1000 driver in download mode. More... | |
sint8 | nm_drv_init_hold (void) |
First part of nm_drv_init, up to the point of initializing spi for flash access. More... | |
sint8 | nm_drv_init_start (void *arg) |
sint8 | nm_get_firmware_full_info (tstrM2mRev *pstrRev) |
Get Firmware version info. More... | |
sint8 | nm_get_firmware_info (tstrM2mRev *M2mRev) |
Get Firmware version info. More... | |
sint8 | nm_get_ota_firmware_info (tstrM2mRev *pstrRev) |
Get Firmware version info. More... | |
sint8 nm_drv_deinit | ( | void * | arg | ) |
sint8 nm_drv_init | ( | void * | arg | ) |
References chip_apply_conf(), cpu_start(), enable_interrupts(), firmware_download(), M2M_DRIVER_VERSION_MAJOR_NO, M2M_DRIVER_VERSION_MINOR_NO, M2M_DRIVER_VERSION_PATCH_NO, M2M_ERR, M2M_ERR_FW_VER_MISMATCH, M2M_INFO, M2M_SUCCESS, nm_bus_iface_deinit(), nm_bus_iface_init(), nm_drv_init_hold(), nm_drv_init_start(), nm_get_firmware_info(), nm_sdio_deinit(), nm_sdio_init(), nm_spi_init(), nmi_get_chipid(), NULL, tstrM2mRev::u8DriverMajor, tstrM2mRev::u8DriverMinor, tstrM2mRev::u8DriverPatch, tstrM2mRev::u8FirmwareMajor, tstrM2mRev::u8FirmwareMinor, wait_for_bootrom(), and wait_for_firmware_start().
Referenced by m2m_wifi_init().
sint8 nm_drv_init_download_mode | ( | void | ) |
Initialize NMC1000 driver in download mode.
[in] | req_serial_number | Chip serial number |
TODO:reset the chip and halt the cpu in case of no wait efuse is set (add the no wait effuse check)
References chip_reset_and_cpu_halt(), GET_CHIPID, ISNMC3000, M2M_ERR, M2M_INFO, M2M_SUCCESS, nm_bus_iface_init(), nm_spi_init(), nm_write_reg(), nmi_get_chipid(), and NULL.
Referenced by m2m_wifi_download_mode().
sint8 nm_drv_init_hold | ( | void | ) |
First part of nm_drv_init, up to the point of initializing spi for flash access.
[in] | req_serial_number | Parameter inherited from nm_drv_init |
References chip_reset(), chip_wake(), M2M_ERR, M2M_INFO, M2M_SUCCESS, nm_bus_iface_deinit(), nm_bus_iface_init(), nm_spi_init(), nmi_get_chipid(), and NULL.
Referenced by m2m_wifi_init_hold(), and nm_drv_init().
sint8 nm_drv_init_start | ( | void * | arg | ) |
sint8 nm_get_firmware_full_info | ( | tstrM2mRev * | pstrRev | ) |
Get Firmware version info.
[out] | M2mRev | pointer holds address of structure "tstrM2mRev" that contains the firmware version parameters |
[out] | M2mRev | Pointer holds address of structure tstrM2mRev that contains the firmware version parameters |
[out] | pstrRev | Pointer holds address of structure tstrM2mRev that contains the version parameters of image in the active partition. |
sint8 nm_get_firmware_info | ( | tstrM2mRev * | M2mRev | ) |
Get Firmware version info.
[out] | M2mRev | pointer holds address of structure "tstrM2mRev" that contains the firmware version parameters |
References M2M_ATE_FW_IS_UP_VALUE, M2M_ERR_FW_VER_MISMATCH, M2M_GET_DRV_MAJOR, M2M_GET_DRV_MINOR, M2M_GET_DRV_PATCH, M2M_GET_FW_MAJOR, M2M_GET_FW_MINOR, M2M_GET_FW_PATCH, M2M_MAKE_VERSION, M2M_RELEASE_VERSION_MAJOR_NO, M2M_RELEASE_VERSION_MINOR_NO, M2M_RELEASE_VERSION_PATCH_NO, M2M_SUCCESS, nm_read_reg_with_ret(), nmi_get_chipid(), NMI_REV_REG, NMI_REV_REG_ATE, tstrM2mRev::u16FirmwareSvnNum, tstrM2mRev::u32Chipid, tstrM2mRev::u8DriverMajor, tstrM2mRev::u8DriverMinor, tstrM2mRev::u8DriverPatch, tstrM2mRev::u8FirmwareMajor, tstrM2mRev::u8FirmwareMinor, and tstrM2mRev::u8FirmwarePatch.
sint8 nm_get_ota_firmware_info | ( | tstrM2mRev * | pstrRev | ) |
Get Firmware version info.
[out] | M2mRev | pointer holds address of structure "tstrM2mRev" that contains the firmware version parameters |
[out] | M2mRev | Pointer holds address of structure tstrM2mRev that contains the firmware version parameters |
[out] | pstrRev | Pointer holds address of structure tstrM2mRev that contains the version parameters of image in the inactive partition. |