Microchip® Advanced Software Framework

tstrM2mWiFiXOSleepEnable Struct Reference

Choose to keep the XO on or off over deep sleep.

#include <m2m_types.h>

Data Fields

uint8 __PAD16__ [3]
 
uint8 u8EnableXODuringSleep
 

uint8 tstrM2mWiFiXOSleepEnable::__PAD16__[3]

Padding bytes for forcing 4-byte alignment

uint8 tstrM2mWiFiXOSleepEnable::u8EnableXODuringSleep

Enable/Disable XO during deep sleep

Referenced by m2m_wifi_enable_XO_during_sleep().