#include <atpl230.h>
Data Fields | |
uint16_t | rms_calc |
RMS value emitted (valid only when txQRMode is enable) More... | |
uint8_t | uc_id_buffer |
Number of the buffer used to tx. More... | |
uint8_t | uc_result |
Result (see atpl230reg.h "Values of TXRXBUF_RESULT_TX register" ) More... | |
uint16_t xPhyMsgTxResult_t::rms_calc |
RMS value emitted (valid only when txQRMode is enable)
Referenced by _serial_if_get_tx_result_task(), and phy_tx_frame_result_cb().
uint8_t xPhyMsgTxResult_t::uc_id_buffer |
Number of the buffer used to tx.
Referenced by _serial_if_get_tx_result_task(), pal_get_cfg_ex(), pal_get_tx_result(), and phy_tx_frame_result_cb().
uint8_t xPhyMsgTxResult_t::uc_result |
Result (see atpl230reg.h "Values of TXRXBUF_RESULT_TX register" )
Referenced by _serial_if_get_tx_result_task(), pal_data_request_ex(), pal_get_cfg_ex(), pal_get_tx_result(), phy_tx_frame_result_cb(), and prvGetTxResultTask().