This file handles CSMA / CA before frame transmission within the TAL.
Copyright (c) 2015-2018 Microchip Technology Inc. and its subsidiaries.
#include "tal_config.h"
#include <stdint.h>
#include <string.h>
#include <stdbool.h>
#include <stdlib.h>
#include "pal.h"
#include "return_val.h"
#include "tal.h"
#include "ieee_const.h"
#include "tal_internal.h"
Functions | |
static void | cca_start (void *cb_timer_element) |
Start CCA. More... | |
void | csma_continue (trx_id_t trx_id) |
Continues CSMA; handles next CSMA retry. More... | |
void | csma_start (trx_id_t trx_id) |
Starts software-controlled CSMA. More... | |
static void | start_backoff (trx_id_t trx_id) |
Starts the timer for the backoff period and enables receiver. More... | |
Variables | |
static uint8_t | BE [NUM_TRX] |
static uint8_t | NB [NUM_TRX] |
|
static |
Start CCA.
parameter | Pointer to timer element containing the trx_id |
References ack_transmitting, Assert, csma_continue(), NUM_TRX, RF_BASE_ADDR_OFFSET, RF_RX, SR_RF09_AGCC_FRZS, tal_pib, transmit_frame(), trx_state, and WITH_CCA.
Referenced by start_backoff().
void csma_continue | ( | trx_id_t | trx_id | ) |
Continues CSMA; handles next CSMA retry.
trx_id | Transceiver identifier |
References BE, MAC_CHANNEL_ACCESS_FAILURE, NB, start_backoff(), tal_pib, and tx_done_handling().
Referenced by cca_start(), handle_tx_end_irq(), and tal_task().
void csma_start | ( | trx_id_t | trx_id | ) |
Starts software-controlled CSMA.
trx_id | Transceiver identifier |
References BE, NB, NO_CCA, start_backoff(), tal_pib, and transmit_frame().
Referenced by continue_deferred_transmission(), tal_tx_frame(), and tx_done_handling().
|
static |
Starts the timer for the backoff period and enables receiver.
trx_id | Transceiver identifier |
References aUnitBackoffPeriod, BE, cca_start(), FUNC_PTR, MAC_SUCCESS, pal_timer_start(), RF09, RF_TRXOFF, RF_TXPREP, status, switch_to_txprep(), tal_pib, TAL_T_0, TAL_T_1, trx_default_state, trx_state, TX_BACKOFF, tx_done_handling(), and tx_state.
Referenced by csma_continue(), and csma_start().
|
static |
Referenced by csma_continue(), csma_start(), and start_backoff().
|
static |
Referenced by csma_continue(), and csma_start().