Custom Serial Chat Application declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
#include "stdio.h"
Macros | |
#define | APP_TX_BUF_SIZE (150) |
Application maximum transmit buffer size. More... | |
#define | BACKSPACE_BUTTON_PRESS (8) |
Entered backspace button. More... | |
#define | ENTER_BUTTON_PRESS (13) |
Enter button press to send data. More... | |
#define | KEY_PAD_DEBOUNCE_TIME (200) |
Keypad debounce time. More... | |
#define | SPACE_BAR (32) |
Space bar. More... | |
#define | TAB_PRESSED (9) |
TAB entered. More... | |
Functions | |
static at_ble_status_t | app_connected_event_handler (void *params) |
app_connected_state blemanager notifies the application about state More... | |
static at_ble_status_t | app_disconnected_event_handler (void *params) |
app_connected_state ble manager notifies the application about state More... | |
#define APP_TX_BUF_SIZE (150) |
Application maximum transmit buffer size.
#define BACKSPACE_BUTTON_PRESS (8) |
Entered backspace button.
#define ENTER_BUTTON_PRESS (13) |
Enter button press to send data.
#define KEY_PAD_DEBOUNCE_TIME (200) |
Keypad debounce time.
#define SPACE_BAR (32) |
Space bar.
#define TAB_PRESSED (9) |
TAB entered.
Referenced by csc_app_send_buf().
|
static |
app_connected_state blemanager notifies the application about state
[in] | at_ble_connected_t |
|
static |
app_connected_state ble manager notifies the application about state
[in] | connected |