Heart Rate Service declarations.
Copyright (c) 2017-2018 Microchip Technology Inc. and its subsidiaries.
Data Structures | |
struct | hr_gatt_service_handler |
hr_gatt_service_handler is the service handler function More... | |
Macros | |
#define | BODY_SENSOR_LOCATION_CHAR_UUID (0x2A38) |
Body Sensor location characteristic UUID. More... | |
#define | HEART_RATE_CONTROL_POINT_CHAR_UUID (0x2A39) |
Heart Rate Control Point characteristic UUID. More... | |
#define | HEART_RATE_MEASUREMENT_CHAR_UUID (0x2A37) |
Heart rate measurement characteristic UUID. More... | |
#define | HEART_RATE_SERVICE_UUID (0x180D) |
Heart rate service UUID. More... | |
#define | HR_CONTROL_POINT_RESET (2) |
number for resetting energy expended More... | |
#define | HR_MM_EX_SIZE (2) |
maximum size of heart rate field of hr mm characteristic in bytes More... | |
#define | HR_MM_FLAGS_SIZE (1) |
maximum size of flags field of hr mm characteristic in bytes More... | |
#define | HR_MM_RR_SIZE (2 * 2) |
maximum size of rr value field of hr mm characteristic in bytes More... | |
#define | HR_MM_VAL_SIZE (2) |
maximum size of heart rate field of hr mm characteristic in bytes More... | |
#define | HR_NOTIFICATION_DISABLE (0) |
number for Enabling the notification More... | |
#define | HR_NOTIFICATION_ENABLE (1) |
number for disabling the notification More... | |
#define | HR_TOTAL_CHARATERISTIC_NUM (3) |
Total no of characteristic in heart rate service. More... | |
Typedefs | |
typedef struct hr_gatt_service_handler | hr_gatt_service_handler_t |
hr_gatt_service_handler is the service handler function More... | |
Enumerations | |
enum | body_sensor_location_val { OTHERS = 0, CHEST, WRIST, FINGER, HAND, EAR_LOBE, FOOT, OTHERS = 0, CHEST, WRIST, FINGER, HAND, EAR_LOBE, FOOT } |
Functions | |
void | hr_init_service (hr_gatt_service_handler_t *heart_rate_serv) |
Heart Rate service and characteristic initialization(Called only once by user). More... | |
at_ble_status_t | hr_primary_service_define (hr_gatt_service_handler_t *dis_primary_service) |
Register a dis service instance inside stack. More... | |
uint8_t | hr_write_value_handler (hr_gatt_service_handler_t *hr_primary_service, at_ble_characteristic_changed_t *params) |
handler for characteristic write called by profile More... | |
#define BODY_SENSOR_LOCATION_CHAR_UUID (0x2A38) |
Body Sensor location characteristic UUID.
Referenced by heart_rate_init_service(), and hr_init_service().
#define HEART_RATE_CONTROL_POINT_CHAR_UUID (0x2A39) |
Heart Rate Control Point characteristic UUID.
Referenced by heart_rate_init_service(), and hr_init_service().
#define HEART_RATE_MEASUREMENT_CHAR_UUID (0x2A37) |
Heart rate measurement characteristic UUID.
Referenced by heart_rate_init_service(), and hr_init_service().
#define HEART_RATE_SERVICE_UUID (0x180D) |
Heart rate service UUID.
Referenced by ble_heart_rate_start_advertise(), heart_rate_init_service(), and hr_init_service().
#define HR_CONTROL_POINT_RESET (2) |
number for resetting energy expended
#define HR_MM_EX_SIZE (2) |
maximum size of heart rate field of hr mm characteristic in bytes
#define HR_MM_FLAGS_SIZE (1) |
maximum size of flags field of hr mm characteristic in bytes
#define HR_MM_RR_SIZE (2 * 2) |
maximum size of rr value field of hr mm characteristic in bytes
#define HR_MM_VAL_SIZE (2) |
maximum size of heart rate field of hr mm characteristic in bytes
#define HR_NOTIFICATION_DISABLE (0) |
number for Enabling the notification
#define HR_NOTIFICATION_ENABLE (1) |
number for disabling the notification
#define HR_TOTAL_CHARATERISTIC_NUM (3) |
Total no of characteristic in heart rate service.
Referenced by hr_primary_service_define().
typedef struct hr_gatt_service_handler hr_gatt_service_handler_t |
hr_gatt_service_handler is the service handler function
void hr_init_service | ( | hr_gatt_service_handler_t * | heart_rate_serv | ) |
Heart Rate service and characteristic initialization(Called only once by user).
[in] | Heart | rate service instance |
References AT_BLE_ATTR_NO_PERMISSIONS, AT_BLE_ATTR_READABLE_NO_AUTHN_NO_AUTHR, AT_BLE_ATTR_READABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_NO_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_REQ_AUTHN_NO_AUTHR, AT_BLE_ATTR_WRITABLE_REQ_AUTHN_REQ_AUTHR, AT_BLE_CHAR_NOTIFY, AT_BLE_CHAR_READ, AT_BLE_CHAR_WRITE, AT_BLE_UUID_16, BODY_SENSOR_LOCATION_CHAR_UUID, body_sensor_location_value, at_ble_characteristic_t::char_val_handle, at_ble_characteristic_t::client_config_handle, at_ble_characteristic_t::client_config_permissions, HEART_RATE_CONTROL_POINT_CHAR_UUID, HEART_RATE_MEASUREMENT_CHAR_UUID, HEART_RATE_SERVICE_UUID, hr_control_point_value, hr_measurement_value, HR_MM_EX_SIZE, HR_MM_FLAGS_SIZE, HR_MM_RR_SIZE, HR_MM_VAL_SIZE, at_ble_characteristic_t::init_value, NULL, at_ble_characteristic_t::presentation_format, at_ble_characteristic_t::properties, hr_gatt_service_handler::serv_chars, hr_gatt_service_handler::serv_handle, hr_gatt_service_handler::serv_uuid, at_ble_characteristic_t::server_config_handle, at_ble_characteristic_t::server_config_permissions, at_ble_uuid_t::type, at_ble_characteristic_t::user_desc, at_ble_characteristic_t::user_desc_handle, at_ble_characteristic_t::user_desc_len, at_ble_characteristic_t::user_desc_max_len, at_ble_characteristic_t::user_desc_permissions, at_ble_uuid_t::uuid, at_ble_characteristic_t::uuid, at_ble_characteristic_t::value_init_len, at_ble_characteristic_t::value_max_len, and at_ble_characteristic_t::value_permissions.
Referenced by hr_sensor_service_init().
at_ble_status_t hr_primary_service_define | ( | hr_gatt_service_handler_t * | hr_primary_service | ) |
Register a dis service instance inside stack.
[in] | dis_primary_service | dis service instance |
References at_ble_primary_service_define(), HR_TOTAL_CHARATERISTIC_NUM, NULL, hr_gatt_service_handler::serv_chars, hr_gatt_service_handler::serv_handle, and hr_gatt_service_handler::serv_uuid.
Referenced by hr_sensor_service_define().
uint8_t hr_write_value_handler | ( | hr_gatt_service_handler_t * | hr_primary_service, |
at_ble_characteristic_changed_t * | params | ||
) |
handler for characteristic write called by profile
[in] | hr_gatt_service_handler_t | servcie handler |
References at_ble_characteristic_changed_t::char_handle, at_ble_characteristic_changed_t::char_new_value, at_ble_characteristic_t::char_val_handle, at_ble_characteristic_t::client_config_handle, HR_CONTROL_POINT_RESET, HR_NOTIFICATION_DISABLE, HR_NOTIFICATION_ENABLE, and hr_gatt_service_handler::serv_chars.
Referenced by hr_sensor_char_changed_handler().