Heart Rate service.
Copyright (c) 2017-2019 Microchip Technology Inc. and its subsidiaries.
#include "heart_rate.h"
Functions | |
void | heart_rate_init_service (gatt_service_handler_t *heart_rate_serv, uint8_t *heart_rate_value) |
Initialize the service with its included service, characteristics, and descriptors. More... | |
at_ble_status_t | heart_rate_primary_service_define (gatt_service_handler_t *heart_rate_service) |
defining a initialized service More... | |
at_ble_status_t | heart_rate_update_char_value (gatt_service_handler_t *heart_rate_serv, uint8_t *char_data, uint8_t length) |
Function used to update characteristic value. More... | |
Variables | |
at_ble_connected_t | ble_connected_dev_info [MAX_DEVICE_CONNECTED] |
information of the connected devices More... | |
uint8_t | body_sensor_location_value = CHEST |
initial body sensor location value More... | |
uint8_t | hr_control_point_value = 0 |
initial heart rate control point value More... | |
uint16_t | hr_measurement_value = 0 |
initial heart rate measurement value More... | |
information of the connected devices
uint8_t body_sensor_location_value = CHEST |
initial body sensor location value
Referenced by heart_rate_init_service(), and hr_init_service().
uint8_t hr_control_point_value = 0 |
initial heart rate control point value
Referenced by heart_rate_init_service(), and hr_init_service().
uint16_t hr_measurement_value = 0 |
initial heart rate measurement value
Referenced by heart_rate_init_service(), and hr_init_service().